??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBK01
Bill of material
WBK01-D40-M8-L30
CODE
LX1
AA
LX2
AA1
CZ1
Q235
CZ2
CZ21
BMCL1
BMCL11
D
mm
M
mm
L
KG
350 kg
K
2 mm
H
21.5 mm
W
5.5 mm
G
14 mm
Previews
3D
Dimension
2D
Download CAD models