??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBH01
Bill of material
WBH01-D120-M10-L75
CODE
WBH01
LX1
AA
LX2
AA1
CZ1
SS400
BMCL1
BMCL11
D
120 mm
M
mm
L
mm
KG
450 kg
K
2 mm
H
27 mm
W
8 mm
G
17 mm
Previews
3D
Dimension
2D
Download CAD models