??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
WBGELA, WBGELM, WBGELH - Washers with Antivibration Gel Both Ends Male Short Type
Bill of material
WBGELA006
Part No.
WBGELA006
Type Selection
WBGELA, WBGELM, WBGELH
Type Selection
Material of Body
Silicone
Material of Attaching Portion
304 Stainless Steel Equivalent
Accessories
Hexagon Nut,Spring and Washer (2 pc. each)
Material of Accessories
304 Stainless Steel Equivalent
Nominal
D1
18 mm
D2
12 mm
H1
13 mm
H2
9 mm
l1
10 mm
M (Coarse)
4
Working Load
4.9~7.84 {0.5~ 0.8} N{kgf}
Spring Constant +/-20 percent
6.17 {0.63} N/mm {kgf/mm}
Hardness of Asker C
-
Hardness of Penetration
64.7
Frequency in Use
23~ Hz
Color of Main Body
(1) Milky White
Previews
3D
Dimension
2D
Download CAD models