??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBG31
Bill of material
WBG31-D65-M12-L50
CODE
WBG31
LX1
AA
CZ1
/
CZ2
S45C
CZ3
CZ31
BMCL1
DX
D
mm
M
mm
L
mm
G
19 mm
V
8 mm
W
10 mm
CZCZNL
400 kg
CKZL
0.18 kg
Previews
3D
Dimension
2D
Download CAD models