??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBE51
Bill of material
WBE51-D60-M10-L75
CODE
LX1
AA
CZ1
S45C
CZ2
S45C
CZ3
CZ31
BMCL1
DX
BMCL2
DX
D
60 mm
M
mm
L
mm
G
17 mm
H
26 mm
T
8 mm
V
7 mm
W
8 mm
CZ
700 kg
CKZL
0.32 kg
Previews
3D
2D
Download CAD models