??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBE31
Bill of material
WBE31-D40-M8-L50
CODE
LX1
AA
LX2
AA1
CZ1
S45C
CZ2
S45C
CZ3
/
BMCL1
BMCL11
BMCL2
BMCL11
D
mm
M
mm
L
mm
H
15 mm
G
14 mm
V
6 mm
W
6 mm
CZ
300 kg
CKZL
0.20 kg
Previews
3D
2D
Download CAD models