??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBC11
Bill of material
WBC11-D80-M8-L50
CODE
WBC11
LX1
AA
CZ1
PA6
CZ2
CZ21
CZ3
S45C
BMCL1
BMCL11
BMCL2
DG
D
mm
M
mm
L
mm
G
14 mm
H
29.5 mm
V
8 mm
W
6.5 mm
T
55 mm
d
10 mm
CZ
800 kg
CKZL
0.09 kg
Previews
3D
2D
Download CAD models