??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
WBBS-W_BPZ:500-636131
Bill of material
WBBS-W (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
WBBS-W
Product property
WBBS-W
Width
141.0 Inch
Depth
51.0 Inch
Height
105.0 Inch
Mass (net)
1.300 lbs.
Manufacturer order number
BPZ:500-636131
Datanorm number
BPZ:500-636131
SA810ID06
Description text
Weatherproof Back Box White
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000200
ETIM classname
Enclosure for control circuit devices
IfcExportAs
IfcJunctionBox.USERDEFINED
OmniClass number
23-29 29 13
OmniClass title
Fire Detectors
UNICLASSC
Pr_80_77_28
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
Previews
3D
2D
Download CAD models