??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Hugro
Description
WAZU-S / EX Metr. - Kabelverschraubung Edelstahl Ex e mit metrischem Anschlussgewinde
Bill of material
HUGRO 156.2014.10
Article number
Thread
D1
mm
GL
mm
H
mm
SW
mm
Operating Temperature
-20°C - 95°C
Cable gland material
CRNI1.4305
Cable gland temperature range of
-20
Cable gland temperature range of
95
Cable gland Degree of protection / tightness
IP 68 - 10 bar / IP69K in the specified clamping range
Stückzahl
Customs tariff number
73269098
Weight per piece
kg
Previews
3D
2D
Download CAD models