??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hugro
Description
WAZU-EMV / EX NPT - Kabelverschraubung Messing Ex e mit NPT Anschlussgewinde
Bill of material
HUGRO 157.3516.10
Article number
Thread
D1
mm
GL
mm
H
mm
SW
mm
Operating Temperature
-20°C - 95°C
Cable gland material
MS_VERN
Cable gland temperature range of
-20
Cable gland temperature range of
95
Cable gland Degree of protection / tightness
IP 68 - 10 bar / IP69K in the specified clamping range
Stückzahl
Customs tariff number
85369010
Weight per piece
kg
Previews
3D
2D
Download CAD models