??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
WAT-LSXU - Unglue
Bill of material
WAT-LSX-09-U
material
Product No.
Line size
mm
Line rail brand
Line track model
ROHS
YES
website
網站
W
mm
H
mm
A
mm
B
mm
P
mm
M
4.0 mm
P1
0.70 mm
T
6.0 mm
D
mm
MM
mm
ML
mm
DD
15.0 mm
DD1
7.6 mm
DD2
6.2 mm
HH
11.0 mm
UU
8.0 mm
MMM
4.0 mm
MMML
10.0 mm
Previews
3D
Dimension
2D
Download CAD models