??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Bradley
Description
Waste Receptacle Acorp 3251
Bill of material
waste_receptacle_acorp_3251_recessed
VARIANTNAME
Default Elevation
34.000
Width
14.000
Height
28.000
Depth of which projects
Depth
4.000
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/213/8280.pdf
OmniClass Table 23 Title
Installed Sanitary Waste Receptacles
OmniClass Table 23 Number
23-21 43 23 11
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
MasterFormat Title
Waste Receptacles
MasterFormat Number
12 46 33
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
E1090200
ADA Compliant
Yes
Inner Cabinet Visibility
Previews
3D
2D
Baixar modelos em CAD