??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
OILES CORPORATION
Description
Washers - LFW
Bill of material
LFW-2215
Order number
Inner Diameter
mm
Inner Diameter Tolerance
+0.25/0 mm
Outer Diameter
mm
Outer Diameter Tolerance
0/-0.25 mm
Thickness
mm
Thickness Tolerance
-0.03/-0.08 mm
Knock pin hole
mm
Knock pin Hole Tolerance
mm
Position of knock pin
mm
Position of knock pin Tolerance
±0.12 mm
Service temperature range
-200~+280°C
Allowable max. Pressure
49.0N/mm2 (500kgf/cm2)
Allowable max. Velocity
0.65m/s (39m/min)
Allowable max. PV value
3.60N/mm2•m/s (2,200kgf/cm2•m/min)
Caution
Please refer to catalog about detail.
Previews
3D
Dimension
2D
Download CAD models