??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
OILES CORPORATION
Description
Washers 30W - 30W
Bill of material
30W-1803
Order number
mm
Inner Diameter
mm
Inner Diameter Tolerance
+0.2/+0.1 mm
Bushing Outer Diameter
mm
Thickness
mm
Thickness Tolerance
0/-0.1 mm
Position of Knock Pin Hole
mm
Number of holes
Mounting hole
Allowable max. Pressure
10.0N/mm2 (102kgf/cm2) N/mm^2
Allowable max. Velocity (Dry)
1.0m/s (60m/min) m/s
Allowable max. Velocity (periodic lubrication)
3.35m/s (201m/min) m/s
Allowable max. PV value (Dry)
1.25N/mm2・m/s (765kgf/cm2・m/min) m/s
Allowable max. PV value (periodic lubrication)
3.25N/mm2・m/s (1,990kgf/cm2・m/min) N/mm^2
Caution
Please refer to catalog about detail mm
Previews
3D
Dimension
2D
Download CAD models