??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR61_66 - Foot cup, super heavy duty type, universal adjustable angle type, base material: S45C
Bill of material
WAR63-D120-M30-L100
code
type
Base material
S45C
Screw material
S45C
Rubber cushion material
Base surface treatment
Screw surface treatment
D
120 mm
M
30 mm
L
mm
S
46 mm
H
mm
V
14 mm
V1
15 mm
bear the weight of
4000 kg
Reference weight
3.00 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models