??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR41_42 - Foot cup/Universal adjustment type/Type with rubber base/Light load type
Bill of material
WAR41-D50-M8-L50
code
type
Type with rubber base
screw
S45C
base
PA6
Rubber pad
NBR
screw
base
black
D
mm
M
mm
L
mm
S
14 mm
H
23 mm
V
5 mm
V1
6.5 mm
load bearing
120
Reference weight
0.076
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models