??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR31_32 - Foot cup/Universal adjustment type/Nylon base type/Light load type
Bill of material
WAR31-D50-M10-L75
code
type
Nylon base type
screw
S45C
base
PA6
screw
base
black
D
50 mm
M
mm
L
mm
S
17 mm
H
23 mm
V
7 mm
V1
8 mm
load bearing
120
Reference weight
0.080
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models