??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR21_23 - Foot cup/Universal adjustment type·SUS304+PA6Base type/Light load type
Bill of material
WAR21-D25-M6-L14
code
type
Universal adjustment type
housing
SUS304
screw
base
PA6
housing
-
screw
D
M
6
L
14
S
10
H
9.7
load bearing
59
Reference weight
0.01
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models