??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR11 - Leveling feet¡¤Left and right adjustment type¡¤Full PA base type¡¤Medium-loaded type
Bill of material
WAR11-D80-M8-L50
Code
WAR11
Type
Full-PA Base Type
Screw Material
S45C
Base Material
PA
Rubber material
Nitrile rubber(NBR)
Screw Surface Treatment
Chrome
Base Surface Treatment
Black
D
mm
M
mm
L
mm
S
14 mm
H
28.0 mm
V
8 mm
V1
6.5 mm
T
55 mm
d
10.0 mm
Bear
800 kg
Reference Weight
0.09 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models