??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR01 - Leveling feet¡¤Left and right adjustment type/Nylon base type¡¤Light load type
Bill of material
WAR01-D50-M10-L75
Code
WAR01
Type
尼龙底座型
Screw
S45C
Base
PA6
Screw
Galvanized
Base
Black
D
50 mm
M
mm
L
mm
S
17 mm
H
23 mm
V
7 mm
V1
8 mm
Load Bearing
14
Reference weight
0.021
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models