??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAN51_66 - Leveling Mount
Bill of material
WAN52-D86.5-M16-L50
Code
Types of
Half Moon Type
Screw Material
Bottom Material
Surface Treatment
D
86.5 mm
M
mm
L
mm
S
mm
H
11 mm
V
mm
V1
mm
Vertical carrying capacity
kg
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models