??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAN01_16 - Foot cup ??¨¨ light load ??¨¨ eccentric fixed adjustment ??¨¨ water drop type
Bill of material
WAN02-D100-M12-L50
Code
Types of
Drop Shape
Screw Material
Bottom Material
Surface Treatment
D
mm
M
mm
L
mm
L1
52 mm
S
19 mm
H
13 mm
V
8 mm
V1
10 mm
Bearer
200 kg
Reference Weight£¨kg/pcs)
0.14
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models