??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAM11_21 - Shockproof foot cup/Adjusting block adjusting type·Metal+Rubber base type/Light load type/Medium load type/Heavy duty type
Bill of material
WAM11-D100-M12-L100
Code
tpye
Adjusting block Regulating type
Types of
circular
load
housing material
SPCC
Screw material
S45C
bottom material
Neoprene(black)
housing surface preparation
Melamine baking varnish(black)
screw surface preparation
Galvanized
bottom hardness
D
mm
M
12 mm
L
mm
Vertical load range minimum
KN
Vertical load range maximum
KN
H
mm
h
mm
d
78 mm
S
8 mm
V
mm
Maximum adjustment
mm
Thickness of mounting base
mm
Spring constant
KN/mm
Reference weight
1.2 Kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models