??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAM03_06 - Foot cup ??¨¨Anti-vibration fixed adjustment type ??¨¨Metal + rubber base type
Bill of material
WAM23-D100-M20-L100
Code
Types of
Cover material
Screw material
Bottom material
Cover surface treatment
Screw surface treatment
D
mm
M
mm
L
mm
S
30 mm
H
41 mm
V
13 mm
V1
16 mm
Bearer
2000 kg
Reference weight (kg/pcs)
0.500 Kg/pcs
Previews
3D
Dimension
2D
Download CAD models