??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
Wall support with condensate drain - MFAPU
Bill of material
BASE_SUP_PL_WDR 180/100/0.5/316/MA/MF
Material
EAN/UPC-Code
System
MFAPU
Component
Base support
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
60 mm
Y
mm
Z
mm
Nominal lenght
102 mm
Material / Liner
316
Surface Liner
MA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models