??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Wall-mounted enclosures AX IT - with 482.6 mm (19") mounting angles, depth-variable
Bill of material
7643.350(2)
Model No.
DETAIL
Website
Website
Designation 1
Wall-mounted enclosures AX IT
Designation 2
with 482.6 mm (19") mounting angles, depth-variable
Designation 3
sheet steel
Width
600 mm
Height
mm
Depth
mm
GEW
kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
Previews
3D
Dimension
2D
Download CAD models