??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAJ78_79 - Leveling feet support rod Arc hexagon Coarse thread Medium-loaded type
Bill of material
WAJ78-M12-L60
Code
Type
Arc Hexagonal Coarse Teeth
Material
Surface Treatment
M
L
L1
10
d
8
E
6
S
19
S1
8
SR
8
V1
10
Bearings (Kg)
750
Reference weight (Kg/pcs)
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models