??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAJ77 - Leveling feet support rod Arc with flange Coarse thread
Bill of material
WAJ77-M12-L60
Code
WAJ77
Type
Arc With Flange Coarse Teeth
Material
S45C
Surface Treatment
Galvanized
Hardness
50~56HRC
M
L
L1
18
d
12
E
6
S
19
SR
10
r
1
V
8
V1
10
Bearings (Kg)
2500
Reference weight (Kg/pcs)
0.095
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models