??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAJ74_75 - Leveling feet support rod Arc square Coarse thread/fine thread
Bill of material
WAJ74-M12-L60
Code
Type
Arc Square Coarse Teeth
Material
Surface Treatment
Hardness
M
L
L1
10.0
d
8
E
6.0
S
19
H
8
F
10
G
8
SR
8
r
0.5
V1
10
Bearings (Kg)
2500
Reference weight (Kg/pcs)
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models