??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAJ51 - Heavy duty foot cup base/Left and right adjustment type
Bill of material
WAJ51-D50-M10-L39
code
WAJ51
Types of
Left and right adjustment type
screw material
S45C
base material
PA6
screw surface treatment
Nickel plated
base surface treatment
black
D
50 mm
M
mm
L
mm
S
mm
L1
18 mm
L2
mm
bear
1590 Kg
reference weight
0.0171 Kg/pcs
website link
website link
Previews
3D
Dimension
2D
Download CAD models