??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAG71_80 - Foot cup ??¨¨ universal adjustment type ??¨¨ super heavy load type ??¨¨ shockproof type
Bill of material
WAG75-D60-M12-L50
Code
Types of
Cover material
Screw material
Bottom material
Cover surface treatment
Screw surface treatment
D
mm
M
mm
L
mm
S
19 mm
V
8 mm
V1
10 mm
H
38 mm
A
30°
Bearer
1600 kg
Reference weight (kg/pcs)
0.45
colour
Website Link
Website Link
Previews
3D
2D
Download CAD models