??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAG61_66 - Leveling feet/Universal adjustment type¡¤Heavy duty type¡¤All metal base type
Bill of material
WAG61-D32-M10-L75
Code
Type
All Metal Base Type
Screw
Base
Screw
Base
D
M
10
L
S
17
H
16.0
V
7
V1
8
Load Bearing
1100 kg
Weight
0.34 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models