??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Pflitsch
Description
WADF - 90° gusset bend - top/rear access
Bill of material
PFLITSCH WADF 300/150 S
Nominal dimensionses
mm
Article number
Cover visible
Surface
Width
mm
Height
mm
Width
101 mm
Lenght
mm
Material thickness
1.50 mm
Package unit
1
Option 1
Option 2
Previews
3D
Dimension
2D
Download CAD models