??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD86_87 - Shockproof Antiskid Leveling Mount, Fixed And Adjustable Type,Heavy-Duty Type
Bill of material
WAD86-D60-M10-L75
Code
Type
Metal + Rubber Base Type
Cover Material
S45C
Screw Material
S45C
Base Material
Cover Surface Treatment
Galvanized
Screw Surface Treatment
Galvanized
D
60
M
L
S
17
H
26
T
8
V
7
V1
8
Bearings (Kg)
700
Reference weight (Kg/pcs)
0.32
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models