??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD75 - Heavy-duty footcup / fixed adjustment / cast iron with ears
Bill of material
WAD75-D84-M16-L75
code
WAD75
type
cast iron with ears
Base Material
HT200
Screw Material
S45C
Base Surface Treatment
Galvanized
Screw Surface Treatment
Galvanized
D
84 mm
M
mm
L
mm
S
24 mm
V
10 mm
V1
13 mm
Bear
800 kg
Weight
0.990 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models