??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD61_62 - Foot cup ??¨¨ fixed adjustment type ??¨¨ full carbon steel type with handle type
Bill of material
WAD61-D60-M16-L75
Code
Types of
Fixed adjustment type / with handle type
Material
S45C
Surface treatment
D
60 mm
M
mm
L
mm
S
mm
H
18 mm
V
mm
V1
mm
Y
mm
Bearer
kg
Reference weight (kg/pcs)
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models