??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD51_53 - Foot cup ??¨¨Fixed adjustment type ??¨¨All stainless steel type ??¨¨With bearing type
Bill of material
WAD53-D60-M16-L100
Code
Types of
Fixed adjustment type
Material
Surface treatment
Bearing Material
Applicable to the semiconductor industry
D
mm
M
mm
L
mm
S
24 mm
H
28.0 mm
h
2.0 mm
V
10 mm
V1
13 mm
Bearer
1500 kg
Reference weight (kg/pcs)
0.360
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models