??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD27_28 - Foot cup/Fixed adjustment type/Full PA base type/Heavy duty
Bill of material
WAD27-D80-M16-L50
Code
Types of
Full PA base type
Screw material
Base material
PA
Screw Surface treatment
D
mm
M
mm
L
mm
S
24 mm
H
29.0 mm
V
10 mm
V1
13 mm
T
60 mm
d
8.5 mm
Bearer
1000 kg
reference weight
0.17 kg/pcs
Website link
Website link
Previews
3D
2D
Download CAD models