??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD26 - Foot cup/Fixed adjustment type/Full PA base type/Heavy duty
Bill of material
WAD26-D80-M16-L50
Code
WAD26
Types of
Full PA base type
Screw material
S45C
Base material
PA
Screw Surface treatment
chrome
D
mm
M
mm
L
mm
S
24 mm
H
29 mm
V
10 mm
V1
13 mm
T
60 mm
d
8.5 mm
Bearer
1000 kg
reference weight
0.17 kg/pcs
Internet site
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD