??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD22_23 - Foot cup/Fixed adjustment type/All nylon base type/Heavy duty type
Bill of material
WAD22-D65-M12-L50
Code
Types of
All nylon base type
Screw material
Base material
nilong PA6-GF25
Surface treatment
D
mm
M
mm
L
mm
S
19 mm
V
8 mm
V1
10 mm
Vertical carrying capacity
400 kg
Reference weight
0.18
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models