??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD18 - Leveling feet Fine adjustment type All stainless steel type
Bill of material
WAD18-D100-M16-L100
Code
WAD18
Type
Fine Adjustment With Rubber Pad
Base Process
Stamping Base
Base Material
SUS304
Screw Material
SUS304
Rubber pad material
Nitrile rubber (NBR)
Surface Treatment
-
D
M
L
d
90
S
24
H
28
H1
11
V
10
V1
13
Vertical Load Capacity (Kg)
1000
Reference weight (Kg/pcs)
0.690
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models