??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD01_16 - Foot cup
Bill of material
WAD06-D80-M12-L50
code
Types of
Base material
SUS304
Screw material
SUS304
Rubber pad
Surface treatment
-
D
mm
M
mm
L
mm
S
19 mm
H
26 mm
V
8 mm
V1
10 mm
Vertical carrying capacity
kg
Reference weight (kg/pcs)
0.780
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models