??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC32_34 - Fixed adjustment type·Flared·With positioning hole·Medium load type·Foot cup
Bill of material
WAC32-D74-M12-L50
Code
Types of
With positioning hole
Material
Surface treatment
D
mm
M
mm
L
mm
S
19 mm
H
15 mm
T
63 mm
d
6.5 mm
V
8 mm
V1
10 mm
Vertical carrying capacity
400 kg
reference weight
0.18 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models