??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC21_26 - Fixed adjustment type·Flared·No positioning hole type·Medium load type·Foot cup
Bill of material
WAC21-D40-M8-L30
Code
Types of
No positioning hole type
Material
Surface Treatment
D
mm
M
mm
L
mm
S
14 mm
H
10 mm
T
2.0 mm
V
5.5 mm
V1
6.5 mm
Vertical carrying capacity
350 kg
Reference Weight£¨kg/pcs)
0.04
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models