??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC16 - Light-duty shockproof foot cup Fixed adjustment type NBR base type
Bill of material
WAC16-D33-M8-L30
Code
WAC16
Type
NBR Base Type
Material (Screw)
S45C
Material (Base)
Nitrile Rubber NBR
Surface Treatment ( Screw )
Galvanized
Surface Treatment ( Base )
Black
D
M
L
S
13
H
12
V
6
V1
6.5
Load bearing
59 kg
Reference Weight
0.04 Kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models