??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC11 - Anti-vibration Foot Cup Fixed Adjustment Type PP Base Type Light Load Type
Bill of material
WAC11-D20-M5-L14
code
WAC11
type
PP base type
Screw material
S45C
Base material
PP
Screw surface treatment
Galvanized
base surface treatment
black
D
M
L
S
8
H
7.0
V
4.0
Bearing (Kg)
70
Reference weight (Kg/pcs)
0.01
website link
Webxxx
Previews
3D
Dimensão
2D
Baixar modelos em CAD