??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC02_05 - Foot cup
Bill of material
WAC06-D70-M16-L75
Code
Types of
Full rubber base type
Screw material
Bottom material
Rubber
Screw surface treatment
D
70 mm
M
mm
L
mm
S
mm
H
39 mm
V
mm
V1
mm
Bearer
100 kg
Weight
mm
weblink
Website Link
Previews
3D
Dimension
2D
Download CAD models