目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W721.I0601CIN
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w721cin.prj},{NB=W721.I0601CIN},{SHA256=HqbDWaLXNqKJm11ZKGToixX6mKxBOgM0VPnIynDqvUI=},{INAME=w7212ei0601cin},{NAME=w721.i0601cin},{NNCUSTOM=W721CIN},{NTCUSTOM=STAINLESS STEEL COMPLETE KNOB-STYLE SPRING PLUNGER WITH STANDARD PITCH THREAD + LOCK NUT},{NBCUSTOM=W721.I0601CIN},{LINACUSTOM=W721.I0601CIN},{STEPFILE=W721.I0601CIN.step},{PNGFILE=W721CIN.png},{DWGFILE=W721CIN.dwg},{CODE=W721.I0601CIN},{MIS01=27},{MIS02=54},{MIS03=20},{MIS04=18},{MIS05=M12x1,5},{MIS06=14},{MIS07=14},{MIS08=6},{MIS09=19},{MIS10=7},{MIS11=6},{MIS12=6},{MIS13=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Boteco
Description
W721CIN - STAINLESS STEEL COMPLETE KNOB-STYLE SPRING PLUNGER WITH STANDARD PITCH THREAD + LOCK NUT
Bill of material
W721.I0601CIN
Art.
W721.I0601CIN
W721.I0601CIN
D
27
27
mm
H
54
54
mm
h
20
20
mm
h1
18
18
mm
d2
M12x1,5
M12x1,5
mm
d
14
14
mm
e
14
14
mm
s
6
6
mm
e2
19
19
mm
s2
7
7
mm
d1 -0,02 -0,04
6
6
mm
Q
6
6
mm
Weight
-
-
gr
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型