??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WMBerg
Description
W64S - Precision Worms - 64 Pitch 1/8”, 3/16” and 1/4” Bore AGMA Quality 10 - 303 Stainless Steel 14-1/2° Pressure Angle Right Hand
Bill of material
W64S-3S
Product No.
Description
WORM GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
64
Bore
Inch
Hub Diameter
Inch
Mating Gear Thread Type
Lead Angle
°
Pressure Angle
14-1/2 °
Face Width
3/4 Inch
Overall Width
31/32 Inch
Previews
3D
Dimension
2D
Download CAD models