??
Catalog navigation
CAD model selection
Selectable products: 186
HELP_VARIABLE
Company
WMBerg
Description
W64B - Precision Worm Gears - 64 Pitch - 1/8", 3/16" and 1/4" Bore - AGMA Quality 10 - Bronze QQ-B-637 Alloy 464 - Right Hand
Bill of material
W64B29-F360_(1_0.1248)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Bronze Alloy 464
Mating Worm
Diametrical Pitch
64
Bore
Inch
Hub Diameter
Inch
Helix Angle
°
Pressure Angle
14-1/2 °
Number of Teeth
Pitch Diameter
Inch
Face Thickness
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models